Liquid level controls
Liczba elementów: 2

EKE 347
The EKE 347 controller is used for regulation of the liquid level in:
• Pump reservoirs
• Separators
• Intermediate coolers
• Economizers
• Condensers
• Receivers
The controller is communicating with a transmitter that continuously measures the liquid level in the actual reservoir.
By comparing the measured value with the level setpoint entered by the customer, the controller dictates the valve to increase or decrease the liquid flow to or from the reservoir.
EKE 3470P
The EKE 3470P Pump and Level controller is a complete solution for controlling the liquid level in a horizonal or vertical vessel recirculatory refrigeration system. It is easy to setup and use. The LCD display and simple keypad combine to provide an easy to navigate, operator friendly interface for set point and calibration entry.