Reservedeler og Tilbehør til Brytere
The MBV 3000 test valve is designed for test ofthe Danfoss cartridge pressure transmitterswithin the marine industry.The main advantage is the ability to test theoperating transmitter through the testconnection. A built-in shut-off valve gives thepossibility to maintain transmitter withouthaving to drain the system. After thetransmitter is tested, the valve is manually reopenedand the transmitter is again connectedto the system.
Features and benefits
- Compact design
- Direct connection into the measuring point
- Possible to position in all directions
- Flexible because transmitter and test coupling can replace each other
- Fast and easy to operate