Danfoss logo
Basic Plus2 Modbus Communication-product-category

Basic Plus2 Modbus Communication

WT-DM room thermostats are used for room temperature control in water-based floor heating systems.
By controlling room temperature in accordance with the temperature desired by the user, the room thermostats provide optimal energy savings while upholding optimal thermal comfort in the room.

Features and benefits

  • Modern design with white backlight
  • Child safety lock
  • Floor sensor terminals (for thermostats with LCD display) to control maximum floor temperature and prevent overheating/damage
  • Compatible with Smart House System or BMS with RS485 interface for remote central control