Termostater elektromekaniske
Product types shown: 1

RMT
RMT room thermostats are suitable for the control of heating, ventilation and air conditioning systems.
The range includes models for use in 24V systems - types RMT 24 and RMT 24T, plus models for use in 220/240V systems - types RMT 230 and RMT 230T.
Versions are also available with built-in thermometer and night set-back function. Please refer to tables below for technical specifications and ordering codes.