Trasmettitori di pressione
Product types shown: 14

AKS 3000 / AKS 3050
AKS 3000 and AKS 3050 is a series of absolute transmitters with high-level signal conditioned current output, developed to meet demands in A/C and refrigeration applications.
AKS 3000 and AKS 3050 utilizes the proved piezoresistive measuring principle, which has been used for decades in Danfoss pressure transmitters.The pressure reference is a sealed gauge. This means that atmospheric pressure variations have no influence on regulating accuracy. A must in accurate low pressure regulation.
AKS 3050 with integrated pulse-snubber is designed for use in hydraulic applications with severe medium influenes like cavitation, liquid hammer or pressure peaks and offer a reliable pressure measurement, even under harsh environmental conditions.
All materials in contact with the refrigerant and materials for the housing are AISI 316L stainless steel. No soft gaskets, all environmental sealings are made through laser weldings only.
AKS 3000 and AKS 3050 has a 4 – 20 mA output, and is available with spade terminals for EN 175301-803 plug.
AKS 32 / AKS 33
AKS 32 and AKS 33 are pressure transmitters that measure a pressure and convert the measured value to a standard signal:
1 – 5 V DC or 0 – 10 V DC for AKS 32
4 – 20 mA for AKS 33
A robust design makes the AKS very suitable for application within a number of fields e.g.
Air conditioning systems
Refrigeration plant
Process control
Laboratories
DST P110
The Danfoss Sensor Technology (DST) P110 is a compact & cost effective pressure transmitter that uses MEMS‑based pressure sensing in a welded stainless‑steel interface compatible with all refrigerants. The integrated electronics provide diagnostic capability and stable measurement for OEM installation.

DST P140
La tecnologia a sensori Danfoss (DST) P140 è progettata per l'uso in applicazioni industriali come pompe booster e compressori. Frutto di oltre 30 anni di esperienza nella tecnologia MEMS, il DST P140 offre prestazioni eccezionali in un'unità compatta e resistente in acciaio inox. Dotato di un potente microcontrollore basato su ARM, il DST P140 offre funzionalità di diagnostica e prestazioni competitive.

DST P300
The compact high temperature pressure transmitter is designed for use in almost all industrial applications, and offers a reliable pressure measurement, even under harsh environmental conditions.
The flexible pressure transmitter program covers different output signals, absolute or gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar and a wide range of pressure and electrical connections.
A robust design with an excellent vibration stability and a high degree of EMC / EMI protection equips the pressure transmitter to meet the most stringent industrial requirements.
Running a powerful ARM-based microcontroller, the DST P300 offers diagnostic functions and performance features.
DST P310
The DST P310 pressure sensor is equipped with a powerful ARM processor enabling enhanced calibration accuracy and self diagnostic features. This hermetically sealed sensor is suitable for use with all refrigerants and can be applied to the most demanding of applications, such as :
- Chillers
- Transport refrigeration
- Commercial refrigeration
- Variable speed HVAC
- Heat pumps
- Food Retail
A robust design with an excellent vibration stability and a high degree of EMC / EMI protection equip the pressure transmitter to meet the most demanding refrigeration requirements.
- Chillers

DST P40I
Il trasmettitore di pressione P40I Danfoss Sensor Technology (DST) è stato progettato per l'uso in ambienti industriali corrosivi come i sistemi di desalinizzazione, il raffreddamento dell'acqua di mare, le acque reflue, ecc.
La protezione del trasmettitore di pressione è lavorata a macchina da un unico pezzo di titanio per eliminare qualsiasi fragilità strutturale. Il titanio è eccezionalmente resistente a un'ampia gamma di acidi e alcali, nonché al cloruro di sodio e alle acque inquinate. La resistenza alla corrosione del titanio, insieme alla bassa densità, all'elevata resistenza e alla resistenza all'erosione, rendono questo trasmettitore di pressione ideale per numerosi usi chimici e navali.
L'elemento sensibile alla pressione è realizzato in ceramica Al2O3 96%, che ha un'eccellente immunità chimica ed è adatto a quasi tutti i fluidi aggressivi. Il trasmettitore di pressione funziona secondo il principio piezoresistivo e il ponte di Wheatstone è stampato direttamente su un lato della membrana in ceramica mediante tecnologia Thick Film.
MBS 1700 / MBS 1750
I trasmettitori di pressione MBS 1700 e MBS 1750 per uso generale offrono una misurazione affidabile della pressione, anche in condizioni ambientali gravose.
La versione MBS 1750 con smorzatore d'impulsi integrato è progettata per l'uso in applicazioni con sollecitazioni pesanti da parte del mezzo quali cavitazione, colpi d'ariete o picchi di pressione e offre una misurazione affidabile della pressione, anche in condizioni ambientali difficili.
L'eccellente resistenza alle vibrazioni, la struttura robusta e l'alto livello di protezione da EMC/EMI permettono di soddisfare le più rigorose esigenze industriali.
MBS 3000 / MBS 3050
Il trasmettitore di pressione MBS 3000 è progettato per l'utilizzo nelle applicazioni industriali e idrauliche garantendo una misurazione affidabile della pressione, anche in condizioni ambientali difficili.
Il trasmettitore di pressione compatto per prestazioni gravose MBS 3050 con smorzatore di impulsi integrato è progettato per l'uso in applicazioni idrauliche con sollecitazioni gravi da parte del mezzo quali cavitazione, colpo d'ariete o picchi di pressione e offre una misurazione affidabile della pressione, anche in condizioni ambientali difficili.
La gamma di trasmettitori di pressione offre diversi segnali d'uscita, versioni per pressione assoluta e relativa e campi di misura da 0-1 a 0-600 bar. È inoltre disponibile un’ampia scelta di attacchi di pressione e connessioni elettriche.
Eccellente stabilità alle vibrazioni, struttura robusta e alto livello di protezione da EMC/EMI permettono al trasmettitore di pressione di soddisfare le più esigenti richieste industriali.
MBS 4010
The high accuracy flush diaphragm pressure transmitter MBS 4010 is designed for use in non-uniform, high viscous or crystallizing media within industrial applications, and offers a reliable pressure measurement, even under harsh environmental conditions.
The flexible pressure transmitter programme covers a 4 – 20 mA output signal, absolute or gauge (relative) versions, measuring ranges from 0 – 0.25 to 0 – 60 bar.
Excellent vibration stability, robust construction, and a high degree of EMC/EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.
MBS 5100 / MBS 5150
Il trasmettitore di pressione a blocco ad alta precisione, approvato per l'uso in navigazione, è progettato per l'uso in quasi tutte le applicazioni navali. L'MBS 5150 con smorzatore di impulsi integrato è progettato per l'uso in applicazioni navali con notevoli sollecitazioni da parte del mezzo quali cavitazione, colpi d'ariete o picchi di pressione e offre una misurazione affidabile della pressione, anche in condizioni ambientali difficili.
I trasmettitori possono essere facilmente montati direttamente sulla valvola di prova a blocco MBV 5000 oppure è possibile utilizzare l'attacco di pressione filettato.
La gamma di trasmettitori di pressione offre un segnale d'uscita di 4-20 mA, versioni per pressione assoluta e manometrica (relativa) e campi di misura da 0-4 a 0-400 bar.
L'eccellente resistenza alle vibrazioni, la struttura robusta e l'alto livello di protezione da EMC/EMI permettono di soddisfare i più severi requisiti del settore navale.