Sous-stations

Chauffage direct et eau chaude sanitaire
Direct heating stations with instantaneous domestic hot water preparation are used in single-family houses, where pressure and temperature conditions allow direct connections, but the most common use is in the multi-family buildings with decentralized heating and DHW installations.

Chauffage direct avec mélange et eau chaude sanitaire

Systèmes de distribution

Systèmes d’eau chaude sanitaire avec ballon

Chauffage indirect
An indirect substation is used when district heating network conditions, such as pressure and temperature, do not allow direct connection. When a substation is connected indirectly, a heat exchanger provides energy-efficient heat transfer. It also ensures that the primary network supply side and the secondary building installation side remain safely separated.

Chauffage indirect et eau chaude sanitaire

Chauffage indirect ou direct et Ballon ECS

Préparateurs instantanés d’eau chaude avec échangeur de chaleur
Instantaneous water heaters provide hot water instantaneously and only as it is needed. Danfoss offers a comprehensive range of products with different control solutions based on principles of flow, thermostatic, flow and thermostatic or electronic controlling. When you turn on a hot water tap in your home, cold water travels through a pipe into a heat exchanger in the unit. The cold water is heated in the heat exchanger via district heating water or another waterborne heat source. As a result, the water heaters deliver a constant supply of instant hot water.

Récupérateurs de chaleur

UnoFloor

Indirect heating and secondary connections for DHW cylinder

Fresh water modules

Indirect heating and DHW tank

Indirect heating and DHW charging system

Accessories for distribution systems

Chauffage direct