Danfoss logo
MBS 33M-product-category

MBS 33M

The high accuracy transmitter MBS 33M is designed for use in almost all marine applications, and offers a reliable pressure measurement, even under harsh environmental conditions.

The flexible pressure transmitter programme covers a 4 – 20 mA output signal, absolute or gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar. A wide range of pressure and electrical connections.

Excellent vibration stability, robust construction, and a high degree of EMC / EMI protection equip the pressure transmitter to meet the most stringent marine requirements.

Features and benefits

  • Designed for use in severe maritime environments
  • All relevant marine approvals
  • Enclosure and wetted parts of acid-resistant stainless steel (AISI 316L)
  • Pressure ranges in relative (gauge) or absolute from 0 up to 600 bar
  • Standard output signal: 4 – 20 mA
  • A wide range of pressure connections
  • Fully digitally compensated
  • For use in ATEX Zone 2 explosive atmospheres
  • UL approved