Suoralämmitys sunttiryhmällä ja lämmin käyttövesi
Product types shown: 18

Akva Lux II Se
Akva Lux II Se is a fully insulated district heating substation for direct heating with mixing loop and instantaneous domestic hot water, featuring high performance and simple operation. The Akva Lux II Se covers both the DHW and heating requirements of large and small single-family houses and is also suitable for large projects.

EvoFlat 4.0 M - Demand control
Product
The EvoFlat 4.0 M combined with the ICON2 floor heating controller provides intelligent, demand controlled regulation for apartment and room heating. Using a self‑learning, patented algorithm, the system continuously evaluates actual heat demand and automatically adjusts the supply temperaturefor optimal comfort, energy efficiency, and hydraulic balance. It responds quickly to changing conditions, integrates seamlessly with modern heat sources, and supports remote monitoring and control via the Ally app. Fully compliant with European energy performance standards, it offers a scalable, future‑proof solution for both small and multi‑zone installations.
The innovative unit sets new standard. It consists of functional blocks made of a specially reinforced PPS composite material. This makes the station extremely lightweight and limits internal heat emission. The smooth surface reduces the risks of scaling and clogging. All components are assembled with newly designed click‑fit connections.
Primary side (DH)
The flat station is equipped with two differential pressure controller and a central strainer. A summer bypass keeps the supply line warm during standstill. This ensures a fast response time for DHW during the summer. The bypass is thermostatically controlled.
Heating (HE)
Supply temperature is adjusted according to the actual heating demand from all connected rooms, ensuring optimal comfort. The controller identifies misbalanced loops and adjusts the opening cycles according to this (automatic hydraulic balancing). A safety thermostat closes the flow at 55°C. A highly efficient circulation pump is installed. A bathroom radiator or towel dryer can be connected using an optional high‑temperature connection set.
Domestic hot water (DHW)
Four sizes of heat exchanger are available to cover all requirements from 45 kW up to 70 kW. The Evoflat 4.0 M is equipped with an intelligent controller that regulates the supply side flow based on the domestic hot water temperature and the volume of water drawn. The station features an integrated differential pressure controller on the supply side of the domestic hot water heating system. This eliminates the need for hydraulic balancing of the station. If necessary, the station can be expanded with a hot water circulation set.
EvoFlat 4.0 PRO M
The Danfoss EvoFlat 4.0 PRO M is an electronically controlled flat station in which the domestic hot water temperature and the heating supply temperature are regulated electronically. It is particularly suitable for use in multi- family buildings with central heating systems.
The electronic controller, in combination with specially developed actuators, enables precise temperature regulation. Online access allows all relevant operational data to be viewed, while meters can be read and displayed simultaneously via the M-bus interface.
This innovative unit sets new standards. The functional blocks are made of reinforced PPS composite material, making the station lightweight and reducing internal heat emissions. The smooth internal surfaces of the pipes minimize the risk of deposits and blockages.
All components are assembled using advanced Click- Fit connectors in a modern design. Compared to conventional stations with pipe and screw connections, this new connection technology eliminates the need for retightening during installation and commissioning.
Primary side
The apartment station is equipped with two differential pressure regulators and a strainer. A summer bypass can maintain the supply line temperature during periods of inactivity, ensuring a rapid response time for domestic hot water heating. The bypass can be operated either continuously or according to a weekly schedule. A return temperature limitation function is included as standard.
Secondary side
The electronic flat station can be configured to regulate the supply temperature using four different control modes: outdoor temperature, room temperature, fixed supply temperature, or offset relative to the supply temperature of the primary side. The combination of electronic control and the differential pressure regulator ensures optimal operating conditions.The controller includes a safety temperature limitation function for the surface heating system. A high-efficiency circulation pump is installed in the mixing circuit to supply the surface heating. Using an optionally available connection set, a bathroom radiator can be connected to the station’s high- temperature circuit and controlled via a week program in the controller.
Domestic hot water ( DHW)
Four heat exchanger sizes are available to cover all requirements from 37 kW to 70 kW. The EvoFlat 4.0 PRO M is equipped with an actuator for regulating the domestic hot water temperature. This actuator adjusts the primary- side flow rate according to the hot water temperature and the draw-off volume. The station features an integrated differential pressure regulator on the primary side of the domestic hot water heating system, eliminating the need for hydraulic balancing between the station and the primary side. If required, the station can be expanded with a domestic hot water circulation set.
EvoFlat 4.0M
Danfoss EvoFlat 4.0 station is particularly suitable for multi family buildings with central heat generation or district heating.
The innovative unit sets new standard. It consists of functional blocks made of a specially reinforced PPS composite material. This makes the station extremely lightweight and limits internal heat emission. The smooth surface reduces the risks of scaling and clogging.
All components are assembled with newly designed click-fit connections. Compared to conventionel substations with pipes and screw connections, this new connection technology does not require retightening during installation and commissioning.
S 22 (A230)
Application
The S 22 is made in a compact design and is especially suitable for supply of heating and domestic hot water for small properties and apartment houses.The S 22 is available with Danfoss ECL 310 for control of both heating and domestic hot water circuits.The substation is very suitable for one and two pipe systems and is also applicable for systems with floor heating.The S 22 variants offer capacities ranging from 55 to 100 kW heating (10 to 16 kW floor heating) and 40 to 110 kW domestic hot water.Please contact our sales department and together we shall find the optimum solution for your exact requirements.
Domestic hot water recirculation
As standard the S 22 is supplied with a low energy pump for domestic hot water recirculation and can easily be connected to existing systems with DHW recirculation.On new constructions it is recommended to establish domestic hot water recirculation, which ensures that hot water is produced immediately, when tapping starts.This ensures maximum DHW comfort and eliminates water wastage.
Heat exchanger for DHW heating
The heat exchanger used in the S 22 is a brazed, highly efficient Danfoss plate heat exchanger, which has been tested and approved according to the PED directive.
Reading and setting
All thermometers are placed so they are easy to read.Components, which can be adjusted, are easily accessible.
Maintenance
The substation is very service friendly due to practical piping and assembly with nuts and gaskets.It is mounted on the wall and as all pipes are placed in pipe bracket distance, it is possible to establish a nice piping.
S 22 (A266)
Application
The S 22 is made in a compact design and is especially suitable for supply of heating and domestic hot water for small properties and apartment houses.The S 22 is available with Danfoss ECL 310 for control of both heating and domestic hot water circuits.The substation is very suitable for one and two pipe systems and is also applicable for systems with floor heating.The S 22 variants offer capacities ranging from 55 to 100 kW heating (10 to 16 kW floor heating) and 40 to 110 kW domestic hot water.Please contact our sales department and together we shall find the optimum solution for your exact requirements.
Domestic hot water recirculation
As standard the S 22 is supplied with a low energy pump for domestic hot water recirculation and can easily be connected to existing systems with DHW recirculation.On new constructions it is recommended to establish domestic hot water recirculation, which ensures that hot water is produced immediately, when tapping starts.This ensures maximum DHW comfort and eliminates water wastage.
Heat exchanger for DHW heating
The heat exchanger used in the S 22 is a brazed, highly efficient Danfoss plate heat exchanger, which has been tested and approved according to the PED directive.
Reading and setting
All thermometers are placed so they are easy to read.Components, which can be adjusted, are easily accessible.
Maintenance
The substation is very service friendly due to practical piping and assembly with nuts and gaskets.It is mounted on the wall and as all pipes are placed in pipe bracket distance, it is possible to establish a nice piping.
Termix Compact 28 MST VMTD
Space heating and domestic hot water (DHW)
The Termix Compact 28 MS VMTD-FI is a complete unit for direct space heating and domestic hot water for district heating in buildings such as sports centres, schools, blocks of flats etc.
Efficient heat exchanger
The substation is fitted with an efficient plate heat exchanger, which ensures the most favourable heat extraction and achieves optimum comfort and operating economy.
Electronic regulation
The Termix Compact 28 MST VMTD-FI is built with a plate heat exchanger for domestic hot water and direct system regulation for space heating. The electronic control is preset from the factory. Electrical components are connected, and the unit is equipped with a plug for 230 V a.c.
Minimal heat loss
Complete insulation of the unit ensures minimal heat loss.
Reliable and easy to install
Termix Compact 28 MST VMTD-FI is operationally reliable. A quality product manufactured in Denmark, which is easy to install and quickly commissioned.
Termix VMTD-F MIX-I
Application
The Termix VMTD-F MIX-I is a complete solution with built-in water heater and heating system with differential pressure control and mixing loop. The Termix VMTD-F MIX-I is applicable for for single-family houses and for decentralised systems in multi-family houses.
District heating (DH)
The substation is prefabricated with a differential pressure controller, fitting piece and sensor pocket for insertion of a heat meter as well as strainer and ball valves. Furthermore the substation is delivered with a mixing loop including pump, controls and non-return valve.
Heating (HE)
The heating circuit is designed for direct connection. The differential pressure controller sets the optimum operation conditions for radiator thermostats in order to enable individual temperature control in each room. The mixing loop creates a suitable temperature level e.g. for floor heating. In order to enable a time-dependent temperature control program, a zone valve with actuator and a room thermostat can be included as an option.
Domestic hot water (DHW)
The domestic hot water is prepared in the heat exchanger and the temperature is regulated with a thermostatic control valve. The patented sensor accelerator accelerates the closing of the thermostatic control valve which protects the heat exchanger against over heating and lime scale formation. The sensor accelerator and the control valve also work as a bypass keeping the house supply line warm. This shortens the waiting periods during summer when the heating system is in reduced operation. The sensor accelerator helps to ensure a stable DHW temperature by varying loads, flow temperatures and differential pressure without the need for readjusting the valve.
Options
The substation can be supplied with a built-in non-return valve and safety valve mounted in the cold water supply. The substation can also be supplied with a thermostatic circulation valve.