Uppotermostaatit
Product types shown: 1

IT
ITL 100 Immersion Limit Thermostat
The ITL 100 immersion limit thermostat has an insertion length of 100mm. This thermostat, which is supplied with a ½” BSP/100mm pocket is suitable for any application which demands an immersion thermostat offering manual re-set facility. The thermostat is factory pre-set to 90°C and has SPDT contacts.
ITD 100 Immersion Dual Control & Limit Thermostat
The ITD 100 immersion thermostat incorporates a separate limit and control function. The control function set point can be varied between 0°C and 90°C. The limit function, which requires manual re-setting after activation,is factory pre-set to 80°C.This thermostat is supplied with a ½” BSP/100mm pocket.
ITC 100 Immersion Control Thermostat
The ITC 100 immersion thermostat has a 100mm insertion length.This thermostat, which is supplied with a ½” BSP/100mm pocket, is suitable for the control of any application which requires accurate immersion sensing, for example in unvented hot water systems. It which has an adjustment range of 0-90°C and has SPDT contacts making it suitable for the control of all types of motorised valves.