Válvulas de expansión termostáticas (programa de piezas)
Product types shown: 6

T2 / TE2
Thermostatic expansion valves regulate the injection of refrigerant liquid into evaporators.
Injection is controlled by the refrigerant superheat.
Therefore, the valves are especially suitable for liquid injection in ”dry“ evaporators where the superheat at the evaporator outlet is proportional to the evaporator load.
TE 5 - TE 55
The TE 5 - TE 55 series expansion valve regulate the injection of refrigerant into evaporators. It controls the refrigerant flow based on the superheat. The exchangeable power element is produced with the well known Danfoss laser welding technology for extended lifetime capability. The TE 5 - TE 55 series is available with a wide range of orifices which will cover a wide range of applications.

TU / TC
The thermostatic expansion valves TUA/TUAE, TCAE with exchangeable orifice, TUB/TUBE/ TCBE with fixed orifice and TUC/TUCE/TCCE with fixed orifice and fixed superheat setting, are made of stainless steel and therefore especially well suited to refrigeration systems in the food industry and where aggressive environments exist. These thermostatic expansion valves have been developed and designed especially for easy and quick soldering into hermetic refrigeration systems.The valves are offered in the following rated capacities1. From 0.5 kW / 0.14 TR, up to 17.0 kW / 4.8 TR R407C (TU)2. From 19.0 kW / 5.4 TR up to 28.5 kW / 8.1 TR R407C (TC)