Válvulas

Válvulas reversibles de 4 vías

Válvulas de retención

Válvulasde control y regulación

Válvulas de expansión

Reguladores de bypass de gas caliente

Válvulas de alivio de seguridad

Válvulas solenoides

Válvulasde accionamiento externo

Válvulas termostáticas

Válvulasde cierre y corte

Válvulas transcríticas

Estación de válvulas: ICF

Válvulas de agua controladas por presión

Cuerpo de válvula multifunción

Bobinas para válvula

Actuators

Conjunto de bridas

Piezas de repuesto y accesorios para válvulas
With the flare / solder adaptor, type FSA, flareconnections can be easily and reliably changedto solder connections.The adaptor provides a method of joining thatpreserves the advantages of flare connections,i.e. easy and fast component replacement. Atthe same time, the flare / solder adaptor alsoprovides the advantage of soldered joints, i.e. ahigh degree of tightness that prevents leakage.The adaptor contains no soft gaskets or O-ringswhich age and loose their sealing properties.Instead, it contains a copper seal whichprotects the flare collar against wear andfatigue. This copper seal ensures a tightnesssimilar to that of soldered joints.The copper seal must be changed each timethe adaptor is dismantled for servicing flarecomponents.Frost grooves in the nut mean that theadaptors are suitable for wet environment,where the temperature is below the waterfreezing point. The nut cannot be loosened byencapsulated ice formation