Danfoss logo
EVQ 6 / 8 / 10 / 15-product-category

EVQ 6 / 8 / 10 / 15

EVQ 6, 8, 10, 15 solenoid valves are designed to fit into versatile refrigeration systems. EVQ 6, 8, 10, 15 are servo-piston operated valves and can be applied in liquid, suction and hot gas lines with variety of refrigerants.
EVQ 6, 8, 10, 15 have straightway hermetic construction. For high temperature applications, a low wattage coils are available. The standard coils are available with 3-core cable connection or DIN plug.
EVQ valve bodies and coils are ordered separately.

Features and benefits

  • Compact construction with small dimensions
  • Low weight for both valve and coil
  • Compatibility with wide range of refrigerants
  • Hermetic construction
  • Bimetal connections for simple, fast soldering
  • Simple and fast mounting of coil, Clip – ON
  • Large MOPD range - up to 45 bar
  • Minimum power consumption