VXe Solo H
The VXe Solo H (ECL 310/A237) is a fully insulated substation for indirect heating with one heating circut featuring featuring high performance and simple operation.
Features and benefits
- Connectivity with LeanHeat Monitor for monitoring and remote setting
- Fully insulated with very low heat losses
- Indirect heating, 1 HE circuit
- Customer-specifc solutions, specially adapted to the applicable technical regulations
- Ensuring the lowest return temperature by special Danfoss technologies exclusively developed for substations.
- Advanced electronic control of heating (HE) with weather compensation and remote access possibility
- Pipes and heat exchanger made of stainless steel, connections with EPDM gaskets
- Capacity: 20 - 30 kW HE, 15 kW FH
- Minimum space required for installation
- Pipes and plate heat exchanger made of stainless steel AISI 316/314