Danfoss logo
DSP MOD-product-category

DSP MOD

District heating transfer stations provide the link between district heating suppliers and customers’ systems. They incorporate the necessary equipment to tailor the supplied heat to the needs of the object premises as specified in the heating supply contract. In this they need to comply with all applicable standards and with the supplier’s technical connection conditions. Indirect connections (in which district heating and in-house systems are hydraulically isolate) incorporate components to separate the systems (heat exchanger), to limit the flow volume to that specified in the contract, regulate the secondary supply temperature, and measure the energy consumption. The system described here is a standard type in which one different types of applications can be connected on the secondary.

Features and benefits

  • Indirect system connection
  • High operating capability
  • Modular configuration
  • Accurate flow regulation
  • Full instrumentation package
  • Comprehensive monitoring
  • Dual heat metering
  • Flushing bypass
  • Smart remote access
  • Flexible communication