PU Insulation jacket, PU-FOAM, S67-IS10-2500
188X6457
Length [mm]: 2500
188X6457
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN250 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 2500.0 mm |
| Material | PU-FOAM |
| Material Description | INSU.JACKET S67 IS10 L2500 DP PUR |
Characteristic | Value |
|---|---|
| Model | S67-IS10-2500 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | PU Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.001 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.001 Kilogram |