PU Insulation jacket, PU-FOAM, S110-IS10-1300
181H1818
Length [mm]: 1300
181H1818
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN150 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 1300.0 mm |
| Material | PU-FOAM |
| Material Description | INS.JACKET S110 IS10 L1300 FEA DP PUR |
Characteristic | Value |
|---|---|
| Model | S110-IS10-1300 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | PU Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 36.6 Kilogram |
| Net weight | 36.6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2276.748 Liter |