
Thermostat, KPU69
060L5217
Thermostat, Product Type: KPU69, Reset function: Auto, Contact function: SPDT, Sensor type: Remote air coil, Temperature range [°C] [min]: -4, Temperature range [°C] [max]: 35
060L5217
Product specifications
Characteristic | Value |
|---|---|
| Amb. Temp. Note | 80 °C/176 °F for max 120 min |
| Ambient temperature range [°C] [max] | 50 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 122 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | CELVDRoHSc UL us UL873, CS C22.2 |
| Cap. tube length fraction [in] | 80 in |
| Capillary tube length [mm] | 2030 mm |
| CE mark | Yes |
| Charge type | Vapour |
| China RoHS compliance | Out of scope |
| Contact function | SPDT |
| Contact rating | 120/240 V AC, 24 FLA, 144 LRAPilot Duty: 120/240 V dc 12W |
| Contains batteries | No |
| DG Indicator Profile | Other Dangerous Goods |
| Diff. @ Max. range setting[°F] [max] | 13.0 °F |
| Diff. @ Max. range setting[°F] [min] | 3.0 °F |
| Diff. @ Min. range setting[°F] [max] | 45.0 °F |
| Diff. @ Min. range setting[°F] [min] | 8.0 °F |
| Differential type | Adjustable |
| Electrical conn. comments | for ½ in male pipe thread |
| Electrical connection | Hole |
| Electrical connection size | 7/8 in |
| Electrical spec. standard | EN 60947-4/-5 |
| EN 60947 electrical properties | Insulation: 400VPollution degree: 3Rated impulse voltage: 4 kVShort circuit prot, fuse: 16A |
| EN 60947 wiring properties | Flex, ferrules: 0.5-1.5 mm2Flex, no ferrules: 0.7-2.5 mm2Solid/stranded: 0.75-2.5 mm2 |
| Enclosure rating IP | IP30 |
| Enclosure rating Nema (~) | 1 |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | KPU69 Thermostat M/14 |
| Max. sensor temperature [°C] | 121 °C |
| Max. sensor temperature [°F] | 250.0 °F |
| Packing format | Multi pack |
| Parts included | Angle bracketScrews |
| Product accessories | Switches accessories |
| Product description | Temperature Control |
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Thermostat |
| Product Type | KPU69 |
| Quantity per packing format | 14 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Cadmium oxide (CAS no.1306-19-0) |
| Reset function | Auto |
| SCIP dossier no. | c1a694ec-501f-43db-83d2-8a9a314459e0 |
| SCIP dossier product name | KP KPS KPU Thermostat |
| Sensor size (Ø x L) [in] | 3/8 x 2 3/4 in |
| Sensor size (Ø x L) [mm] | 9.5 x 70 mm |
| Sensor type | Remote air coil |
| Serviceable | No |
| Temperature range [°C] [max] | 35 °C |
| Temperature range [°C] [min] | -4 °C |
| Temperature range [°F] [max] | 95 °F |
| Temperature range [°F] [min] | 25 °F |
| UL approval file name | E31024 |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.79 Kilogram |
| Net weight | 0.751 Kilogram |
| Volume | 1.624 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428075633 |
| Proposition 65 | Cancer and Reproductive Harm |