
Connector, Valve
118U3986
Spare Part, Flare Service Valve 3/8
118U3986
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Spare Part, Flare Service Valve 3/8 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Connector |
| Material Description | SPARE PART, FLARE SERVICE VALVE 3/8 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.159 Kilogram |
| Net weight | 0.129 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.65 Liter |
| EAN/UPC | 5702428578653 |