Gasket, S1/GAS. NBR HT RIGHT
005U0004
Connection: DN25, PFAS content [Yes/No]: No, Sealing: RIGHT
005U0004
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN25 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Division | 48 |
| Material | NBR HT |
| Material Description | S1/GAS. NBR HT RIGHT |
| Model | S1/GAS. NBR HT RIGHT |
Characteristic | Value |
|---|---|
| PFAS content [Yes/No] | No |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Spare part |
| Product Type | Gasket |
| Sealing | RIGHT |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.025 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.025 Kilogram |