BOCK, Connector, Nut
097B06686
Compressors spare parts, Soldered cap ø28, Legacy BOCK ID: 06686
097B06686
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Connection size [mm] | 28 mm |
| Connection Type | Soldering |
| Contains batteries | No |
| Description | Soldered cap ø28 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 06686 |
| Material Description | Soldered cap ø28 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Nut |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 23.9 Gram |
| Net weight | 23.9 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162895283 |