Other heating products
Product types shown: 4

DEVIcell™
DEVIcell™ LowCarbon is an energy-efficient system, which provides up to 20% extra energy saving through integrated thermal insulation. DEVIcell™ LowCarbon Insulation plate covered with 75% recycled aluminum and readymade groves for easy and fast installation of DEVIflex™ 6T, 10T heating cables. The full covering aluminum effect ensures faster reaction time and an even heat distribution for the top floor. DEVIcell™ LowCarbon a special system for new floor installed on top of all existing floors or sub floors. The system can be installed on the existing tiles, wooden floors or concrete floors. The system can be used under nearly all types of floor surfaces.

DEVItronic™
DEVItronic™ anti-condensation heater provides the perfect solution to avoid condensation problems in shielded electrical installations like boards and control cabinets. DEVItronic™ solves the problem with moisture and condense by increasing the temperature a few degrees above the surrounding temperature. DEVItronic™ has a large surface and a low surface temperature, and thus the heating element will not damage print and plastic cabinets.