
MPHE H118L-EZ / H118L-CZ
The H118L-EZ and the H118L-CZ are condensers optimized for natural refrigerant specific to R290 for use in high-efficiency heat pumps with capacities of 30 – 150 kW.
The Z-pattern channel plate technology pushes the performance of heat exchangers to the limits by fully mixing the liquid and gas refrigerant through a “zigzag” flow, which increases the heat transfer coefficient. At the same time, inheriting from the dimple features H118L-EZ/CZ reduces the water side pressure drop and the amount of material used. H118LCZ is optimized for heating only units while H118L-EZ also has outstanding performance in the reversible mode of co-current evaporator.
To meet demands for higher system efficiency, the H118L-EZ/CZ is designed to work efficiently and increase comfort in modern buildings without increasing the carbon footprint. Helping heat pumps perform more efficiently, it reduces both energy costs and environmental impact. The low hold-up volume reduces the system refrigerant charge and offers valuable savings.
Features and benefits
- Minimal refrigerant hold-up volume: Optimized for R290 low charge systems
- High heat transfer: For a more efficient heat pumps
- Minimal pressure losses on secondary side: Less pump power
- Smaller footprint: Enabling more compact heat pump and chillers
- Reduced CO2 footprint: Environmentally friendly with high heat transfer and minimal refrigerant charge