
Solenoid valve, EV212B, Function: NC, G, 1/4, 0.15 m³/h, FKM
032U3578
Media recommendations: Technical & Soft Water, Approval: DNVGL-CG-0339, Body material: Stainless steel, Operation: Direct-operated, Number of ways: 2/2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Quick selector, Quick selector, EV212B, Quick selector, EV212B, EV212B
032U3578
Product specifications
Characteristic | Value |
|---|---|
| Actuator | B |
| Actuator size | 13.5 mm |
| Actuator size [in] | 0.53 in |
| Actuator system [mm] | 13.5 mm |
| Ambient temperature max. [°C] | 50 °C |
| Ambient temperature max. [°F] | 122 °F |
| Application | Open |
| Approval | DNVGL-CG-0339 |
| Body material | Stainless steel |
| China RoHS compliance | Yes |
| Connection Internal/External | Internal |
| Connection material | Stainless steel |
| Connection size [in] | 1/4 |
| Connection standard | ISO 228-1 |
| Connection type | G |
| Contains batteries | No |
| Cv value [gal/min] | 0.175 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 12.000 bar |
| Differential pressure [bar] [min] | 0.000 bar |
| Differential pressure [psi] [max] | 174.046 psi |
| Differential pressure [psi] [min] | 0.000 psi |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fluid Group | 1 |
| Function | NC |
Characteristic | Value |
|---|---|
| In scope of WEEE | Yes |
| Kv value [m³/h] | 0.150 m³/h |
| Material Description | Valve EV212B 2SS G 14F NC000 |
| Max. test pressure [bar] | 25.0 bar |
| Max. test pressure [psig] | 363.0 psig |
| Max. Working Pressure [bar] | 35.0 bar |
| Max. Working Pressure [psig] | 508 psig |
| Media recommendations | Technical & Soft Water |
| Medium temperature range [°C] [max] | 50 °C |
| Medium temperature range [°C] [min] | 0 °C |
| Medium temperature range [°F] [max] | 122 °F |
| Medium temperature range [°F] [min] | 32 °F |
| Number of ways | 2/2 |
| Operation | Direct-operated |
| Orifice size [mm] | 2.00 mm |
| Orifice size fraction [in] | 5/64 in |
| Packing format | Multi pack |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EV212B |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | No |
| Seal Material | FKM |
| Specification key | EV212B 2SS G 14F NC000 |
| Type designation | EV212B 2 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.311 Kilogram |
| Net weight | 0.29 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.258 Liter |
| EAN/UPC | 5702428551243 |