PU Insulation jacket, PU-FOAM, S9A-IG10/16/25-400
181H0163
Length [mm]: 400
181H0163
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN65 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 400.0 mm |
| Material | PU-FOAM |
| Material Description | INS. JACKET S9A IG L400 FC PUR |
Characteristic | Value |
|---|---|
| Model | S9A-IG10/16/25-400 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | PU Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.8 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 7.8 Kilogram |