Danfoss logo
USV-set 003Z2146

USV-M and USV-I Set, DN 32, Internal thread ISO 7/1; Rp 1 ¼

003Z2144

Set of USV-M and USV-I, DN 32, Internal thread

Product specifications

Characteristic
Value
Connection typesInternal thread ISO 7/1Rp 1 ¼
Contains batteriesNo
DescriptionSet of USV-M and USV-I, DN 32, Internal thread
DG Indicator ProfileNot relevant for dangerous goods
Kvs values [m³/h]6.30 m³/h
Material DescriptionUSV-I/M set 32, R 1 1/4"", PN 16
Characteristic
Value
Pressure classPN 16
Product groupManual balancing
Product lineHydronic Balancing and Controls
Product TypeUSV-M and USV-I Set
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Valve sizeDN 32

General specifications

Characteristic
Value
Gross weight2.665 Kilogram
Net weight2.665 Kilogram
Volume3.521 Liter
Characteristic
Value
EAN/UPC5702420068152
Proposition 65Cancer and Reproductive Harm