MW Insulation jacket, MINERAL WOOL, S7A-IG16-400
181H0076
Length [mm]: 400
181H0076
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN50 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 400.0 mm |
| Material | MINERAL WOOL |
| Material Description | INSU.JACKET S7 IG L400 FC MW |
Characteristic | Value |
|---|---|
| Model | S7A-IG16-400 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | MW Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12.1 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 12.1 Kilogram |