BOCK EX-HG44 (+HC)
EXHG44
EXHG44
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| InspectionText | BOCK® EXHG(X)44e ATEX Compressor<br>&CH_TYPECODE1& &CH_TYPECODE2&<br>----------------------------------------<br>Product type: &EXHG44_PRODUCT_TYPE&<br>Refrigerant: &EXHG44_REFRIGERANT&<br>Swept volume: &EXHG44_SWEPT_VOLUME&<br>Motor: &EXHG44_MOTOR&<br>Voltage: &EXHG44_VOLTAGE&<br>Connection type: &EXHG44_CONNECTION_TYPE&<br>Frequency: &EXHG44_FREQUENCY&<br>Type of oil filling: &EXHG44_OIL_FILLING&<br>Colour of painting: &EXHG44_PAINTING&<br>Prepared for Capacity regulator: &EXHG44_CR_PREPARED&<br>Capacity regulator: &EXHG44_CR&<br>Oil sump heater: &EXHG44_OIL_SUMP_HEATER&<br>Oil differential pressure sensor: &EXHG44_OIL_DIFF_PRESS_SENS&<br>Motor protection: &EXHG44_MOTOR_PROTECTION&<br>Discharge valve version: &EXHG44_DV_VERSION&<br>Suction valve version: &EXHG44_SV_VERSION&<br>Position of discharge valve: &EXHG44_DV_POSITION&<br>Position of suction valve: &EXHG44_SV_POSITION&<br>Inspection certificate: &EXHG44_CERTIFICATE&<br>Anti-vibration pads: &EXHG44_PADS&<br>Atex Marking: &LBL_ATEX_CLASS03&<br>Ambient Temperature: (-20°C)-(60°C)<br>For ATEX-Compressors only released refrigerant with an self ignition<br>temperature > 250°C are allowed<br>For ATEX-Compressors only released refrigerant oils with an self<br>ignition temperature > 250°C are allowed |
| Material Description | BOCK EX-HG44 (+HC) |
| Packaging Height | 0 mm |
Characteristic | Value |
|---|---|
| Packaging Length | 0 mm |
| Packaging Width | 0 mm |
| Product group | Configurable Products & Variants |
| Product line | Danfoss BOCK® |
| Product Type | EXHG44 |