Danfoss logo
AVQM (PN 25)-product-category

AVQM (PN 25)

AVQM is a self-acting flow controller with integrated control valve developed for the use in district heating / cooling systems. The controller prevents flow to exceed set max flow. In a combination with electrical actuators AMV(E) and ECL electronic controllers the flow and temperature can be controlled to achieve highest energy savings.

AVQM has a control valve with adjustable flow limiter, connection neck for electrical actuator and a pressure actuator with one control diaphragm.

Controllers are used together with Danfoss electrical actuators:
  - AMV 1501)
  - AMV(E) 101) / AMV(E) 20 / AMV(E) 30
  - AMV(E) 131) / AMV(E) 23 / AMV(E) 33 with spring return function
  - AMV(E) 23 SU (spring up)
  - AMV 20 SL / AMV 23 SL / AMV 30 SL with stroke limitation
1) AMV 150 / AMV(E) 10 / AMV(E) 13 can be combined with DN 15 controller only.

AVQM combined with AMV(E) 13, AMV(E) 23 (SL) or AMV(E) 33 (SL) has been approved according to DIN EN 14597.

Main data:
  - DN 15-50
  ​​​​​​​- kVS 0.4-25 m3/h
  ​​​​​​​- Flow range: 0.015-14 m3/h
  ​​​​​​​- PN 25
  ​​​​​​​- Differential pressure over control valve ΔpMCV: 0.2 bar
  ​​​​​​​- Temperature:
   - Circulation water / glycolic water up to 30 %: 2 ... 150 °C
  ​​​​​​​- Connections:
   - Ext. thread (weld-on, thread and flangetailpieces)
   - Flange

Features and benefits

  • Automatic flow limitation for optimal system performance and protection.
  • Seamless integration with Danfoss electrical actuators for advanced temperature and flow control.
  • DIN EN 14597-certified for guaranteed safety and operational reliability.