Ventiler til varme- og kølesystemer
Product types shown: 8

VF 2 / VF 3
VF 2 og VF 3 ventiler leverer en omkostningseffektiv løsning i høj kvalitet til de fleste vand- og køleapplikationer. Ventilerne er udviklet til at blive brugt i kombination med følgende motorer:
- DN 15-50 med AMV(E) 335-, AMV(E) 435- eller AMV(E) 438 SU-motorer. Med AMV(E) 25 (SU/SD)- eller AMV(E) 35-motorer (med adapter 065Z0311);
- DN 65, 80 med AMV(E) 335- eller AMV(E) 435-motorer. Med AMV(E) 56-motor (med adapter 065Z0312);
- DN 100 med AMV(E) 55/56- eller AMV(E) 65x-motorer;
- DN 125, 150 med AMV(E) 55/56-, AMV(E) 65x- eller AMV(E) 85/86-motorer;
- DN 200-300 med AME 685 eller AME 855-motorer.

VG / VGF (PN 25)
VG and VGF are pressure relieved 2-way normally open (NO) valves, designed to be combined with: AVT thermostatic actuators; STM safety temperature monitors; STL safety temperature limiters. In combination with AVT thermostatic actuators, valves can be used primarily: for domestic hot water (DHW) production (Hot water tanks; Storage charge systems; Instantaneous domestic hot water production); and in mixing loops and room heating systems as well.

VGU / VGUF
VGU and VGUF are pressure relieved 2-way normally closed (NC) valves, designed to be combined with:
- AVT Temperature actuators;
- AMV(E) 20 / AMV(E) 30 electrical actuators;
- AMV(E) 23 / AMV(E) 33 electrical actuators with spring return function.
In combination with AVT temperature actuators and AMV(E) electrical actuators, valves can be used primarily in cooling systems.
VL 2 / VL 3
VL 2 and VL 3 valves provide a quality, cost effective solution for most water and chilled applications.
The valves are designed to be combined with following actuators:
- DN 15-50 with AMV(E) 435 or AMV(E) 438 SU actuators. With AMV(E) 25 (SU/SD) or AMV(E) 35 actuators (with adapter 065Z0311).
- DN 65-80 with AMV(E) 435 actuators. With AMV(E) 56 actuator (with adapter 065Z0312).
- DN 100 with AMV(E) 55 or AMV(E) 56, AMV(E) 655, AMV(E) 658 SU/SD or AMV(E) 659 SD actuators.
Combinations with other actuators could be seen under Accessories.
VMV
VMV er en 3-vejs sædeventil, der primært bruges til regulering af gennemstrømningstemperatur.
Den kan kombineres med:
• AMV(E) 10, 13 elektrisk motor
• AMV 150 + AMV(E) 130/140 elektrisk motor
• ABV termohydraulisk aktuator (NC-version kun til DN15 og DN20).
• VMA DN 15 kan desuden kombineres med de selvvirkende termomotorer RAVK
VRB 2 / VRB 3
VRB-ventiler er en omkostningseffektiv løsning i høj kvalitet til de fleste vand- og køleapplikationer.
Ventilerne er udviklet til at blive brugt i kombination med følgende motorer:- Med AMV(E) 435- eller AMV(E) 438 SU-motorer.
- Med AMV(E) 25-, 25 SU/SD-, 35-motorer (med adapter 065Z0311).

VRG 2/VRG 3
VRG valves provide a quality, cost effective solution for most water and chilled applications.
The valves are designed to be combined with following actuators:
- With AMV(E) 435 or AMV(E) 438 SU actuators.
- With AMV(E) 25, 25 SU/SD, 35 actuators (with adapter 065Z0311).
Combinations of actuators is evident under section “Dimension”.