Akva Les II
Features and benefits
- Prepared for low-temperature district heating
- Fully insulated and very low heat losses
- Highly efficient plate heat exchanger
- Cold heat exchanger during standby, - no standby losses
- DHW controller PTC2+P with integrated differential pressure controller and energy-saving function
- Pipes and heat exchanger made ofstainless steel, connections with EPDM gaskets
- Minimized risk of lime scale and bacteria formation
- Capacity: 32.3 kW DHW - one dwelling