熱能回收裝置
Product types shown: 1

DSA HRU
The Heat Recovery Unit is designed to reclaim the waste heat from refrigeration systems using CO2.
The heat can be used to cover the internal heating demand of the building or it can be sold to the district heating network.
The unit arrives fully assembled from the factory. It comprises all the equipment needed to reclaim heat and to store the accumulated energy. It also can be used as a district heating substation delivering additional heat in pick load conditions for the internal heating purposes.
The Heat Recovery Unit perfectly fits supermarkets equipped with refrigerators.