配置系統
Product types shown: 12

Distribution unit SG / SGC/ SGCI
The Danfoss stainless steel distribution units are prefabricated solutions for floor heating, which can be installed separately or be implemented with the Danfoss flat station range.
These solutions make it easier for the installer to order a ready-made plug & play construction for mounting of distribution pipes for the building section.
The systems are available as standard solutions with 2 to 12 connections and include manual air vent and drain valve. In addition the solutions include a flow meter to maintain the designated flow rate.Redan Distribution Unit
Application
The Danfoss distribution systems are prefabricated solutions for floor heating, which can be installed separately or be implemented with the Danfoss flat station range, in connection with a boiler or as an extension of an existing heating system. These solutions make it easier for the installer to order a ready-made plug & play construction for mounting of distribution pipes for the building section.
The systems are available as standard solutions with 3 to 14 connections. In addition the solutions include a flow meter to maintain the designated flow rate.
Solution GTZC also includes a shunt with a circulation pump as well as a Danfoss FTC self-acting thermostat for control of the supply temperature as well as. The solutions GC and GTZC are fitted with a hard-wired master controller for control of the floor heating system.
For solution GTZC an electric safety thermostat, in combination with a zone valve with actuator, ensures maximum temperature limitation in the floor heating circuit, and protects the floor heating circuit from overheating.
The built-in zone valve, in combination with the thermal actuator and a room thermostat (not part of the delivery), enables a comfortable and energy-efficient control of heating times.
The distribution systems are available as built-in variants with a recess box as an option, or as surface mounted variants with a white cover as an option.
Recess boxes for built-in variants are available in two variants, - in width 610 mm for built-in variants with up to 7 connections, in width 850 mm for built-in variants with up to 12 connections and in width 1000 mm for built-in variants with up to 14 connections.
Description
Type G: Distribution system for floor heating without shunt, with flow meter. This variant is available with 3 to 14 connections.
Type GC: Distribution system for floor heating without shunt, with flow meter and with hard-wired Master controller FH-WC as standard. This variant is available with 3 to 14 connections.
Type GTZC: Distribution system for floor heating with integrated shunt with circulation pump, with flow meter, zone valve and FTC thermostat for control of supply temperature. With hard-wired Master controller FH-WC as standard. This variant is available with 3 to 14 connections.
Flexible solutions
The Danfoss distribution systems are prepared for implementation with the Danfoss flat station ranges EvoFlat MSS, EvoFlat FSS, Akva Lux II S-F and Akva Lux II TDP-F.
For more information about implementation with the Danfoss flat station range please refer to the relevant product sheets for the respective flat stations.