VXe Solo HWS
For indirect heating with 1 HE circuit, secondary connection for DHW cylinder for single-family, semi-detached and terraced houses
Features and benefits
- Connectivity with LeanHeat Monitor for monitoring and remote setting
- Fully insulated with very low heat losses
- Indirect heating, 1 HE circuit
- Secondary connection for DHW cylinder
- Ensuring the lowest return temperature by special Danfoss technologies exclusively developed for substations
- Customer-specific solutions, specially adapted to the applicable technical regulations
- Advanced electronic control of heating (HE) with weather compensation and remote access possibility
- Pipes and heat exchanger made of stainless steel, connections with EPDM gaskets
- Capacity: 20-30 kW HE, 15kW FH
- Pipes and plate heat exchanger made of stainless steel AISI 316/314