Danfoss logo
Розподільний пристрій SG/SGC/SGCI-product-category

Розподільний пристрій SG/SGC/SGCI

The Danfoss stainless steel distribution units are prefabricated solutions for floor heating, which can be installed separately or be implemented with the Danfoss flat station range.

These solutions make it easier for the installer to order a ready-made plug & play construction for mounting of distribution pipes for the building section.

The systems are available as standard solutions with 2 to 12 connections and include manual air vent and drain valve. In addition the solutions include a flow meter to maintain the designated flow rate.

Features and benefits

  • Plug & Play construction
  • Durable stainless steel distribution unit
  • Minimum space required for installation
  • Minimum time required for installation
  • Prepared for implementation with the Danfoss flat station range
  • Prepared for mounting in recess box together with flat station
  • Pre-mounted ensures minimal risk of installation faults
  • Correct heat distribution, even under partial load
  • App solutions for installer and end-user (SGCI).