Компресійні фітинги
Product types shown: 3

Для труб із поліетилену PEX
Compression fittings are for connecting Danfoss valves to circuits in heating systems only. Compression fittings are used for connecting PEX plastic tubings in accordance with DIN 16893 and DIN 4726. Maximum operating pressure and temperature are given by the tubing manufacturer. However, 6 bar and 95° C must not be exceeded. One set consists of one olive, one supporting bush and one union nut.

Для сталевих / мідних труб
Compression fittings for steel and copper tubing - Compression fittings are for connecting Danfoss valves to circuits in heating systems only. Compression fittings are used for connecting steel and copper pipes in accordance with EN10305-1 and EN1057. Always observe the maximum operating pressure and temperature which are given by the tubing manufacturer: 10 bar and 120°C One set consists of one olive and one union nut. It is recommended to use supporting bushes with soft pipes

Для металополімерних труб Alupex
Compression fittings for Alupex tubing - Compression fittings are for connecting Danfoss valves to circuits in heating systems only. When connecting circuits with compression fittings for Alupex tubing, always observe the maximum operating pressure and temperature which are given by the tubing manufacturer. However, 6 bar and 95° C must not be exceeded. One set consists of one olive, one supporting bush, one insulation washer and one union nut