Danfoss logo
VMV-product-category

VMV

VMV is 3-way seated mixing valve primarily use for flow temperature control.

It can be combined with:
• AMV(E) 10, 13 electrical actuator
• AMV 150 + AMV(E) 130/140 electrical actuator
• ABV thermohydraulic actuator (NC version only for DN15 and DN20).
• VMV DN 15 and DN 20 can additionally be combined with self-acting thermostatic actuators RAVK