FH-WC З’єднувальні коробки для підлогового опалення 230 V-product-category

FH-WC З’єднувальні коробки для підлогового опалення 230 V

FH-WC is a connection box for use in hydronic floor heating systems supplied from a manifold.
FH-WC is a wiring center for connecting thermal actuators to the room thermostats. It is provided with two potential-free relays for controlling a circulation pump and a boiler. The relays are activated when one or more thermostats require heat.
FH-WC has 8 available outputs. FH-WC is connected to 230 VAC/50 Hz.
Mounting is made easy due to the symbols printed on the screw terminals.