Фольга для дзеркал-product-category

Фольга для дзеркал

An ffective system for keeping the mirror completely steam free. Fast and easy installation where the self-adhesive side of the heating foil is placed on the back of the mirror. Low energy consumption and automatic activation when the light is switched on.