Фольга для дзеркал
An effective system for keeping the mirror completely steam free.Fast and easy installation where the self-adhesive side of the heating foil is placedon the back of the mirror.Low energy consumption and automatic activation when the light is switched on.