CSV 2 - CSV 15-product-category

CSV 2 - CSV 15

CSV is a direct or servo-operated solenoid valve for liquid, suction, and hot gas lines with common fluorinated refrigerants.

CSV valves are for refrigeration, freezing, and air conditioning plants.

CSV valves and coils are sold separately.

Features and benefits

  • Designed for media temperatures up to 120 °C / 248 °F for CSV 2,3,6 and 105 °C / 221 °F for CSV 10,15
  • Supplied as normally closed (NC) with de-energized coil
  • Wide choice of coils for AC and DC
  • Suitable for listed refrigerants, including flammable refrigerants
  • Available in flare and solder connection versions flare connections up to 1⁄2 inch
  • Solder connections up to 1 3⁄8 in
  • Small encapsulated coils with long life time under extreme conditions
  • Compact construction with small dimensions, low weight for both valve and coil
  • Simple and fast mounting of coil-clip-ON / OFF