&w=1920&q=75)
MPHE H62L-EZU
21% lower hold-up volume enables significant reduction in refrigerant charge.
The H62L-EZU is an evaporator optimized for R410A for use in high-efficiency heat pumps with capacities of 5 – 40 kW.
The Z-pattern channel plate technology pushes the performance of heat exchangers to the limits by fully mixing the liquid and gas refrigerant through a “zigzag” flow, which increases the heat transfer coefficient. At the same time, inheriting from dimple plate pattern of the previous generation of MPHE, H62L-EZU reduces the water side pressure drop and the amount of material used. In the reversible mode of the heat pump as a condenser, H62L-EZU also has outstanding performance.
To meet demands for higher seasonal efficiency, the H62L-EZU is designed to work efficiently and increase comfort in modern residential and commercial buildings without increasing the carbon footprint. Helping heat pumps perform more efficiently, it reduces both energy costs and environmental impact. The low hold-up volume reduces the system refrigerant charge and offers valuable savings.
Thanks to the mixing chamber, the innovative refrigerant distribution device, the H62(L)-EZ is applicable with all refrigerant types.
Features and benefits
- Improved heat transfer - equals higher efficiency heat pumps
- Reduced water side pressure drop – equals higher efficiency heat pumps
- Minimal hold-up volume - equals less refrigerant charge
- Smaller footprint - enables more compact heat pumps
- High heat transfer and minimal refrigerant charge - equals a reduced CO footprint