Basınç Vericileri
Pressure transmitters are used to measure system pressure and convert it into a standard output signal for monitoring, control, and protection.
In the cooling portfolio, they are positioned for air conditioning, refrigeration, food retail, transport refrigeration, heat pumps, variable refrigerant flow systems, and industrial cooling applications. In the cold room portfolio, pressure transmitters are also relevant, with AKS 2050 included as part of the wider cold room component set
Features and benefits
- Precise and consistent pressure measurement for reliable system control
- High reliability through hermetically sealed or welded transmitter design in key ranges
- Long lifetime and strong resistance to shock, vibration, and over-pressure in the broader transmitter portfolio
- Wide choice of pressure ranges, output signals, pressure connections, and electrical connections
- Compatibility with Danfoss controllers in key HVACR ranges such as AKS and DST P110
- Compact design options are available for demanding HVAC and industrial cooling applications
- Diagnostic and scalable performance features are available in selected families such as DST P110 and DST P140
- The range supports both refrigeration-focused use cases and broader industrial measuring tasks
Product types shown: 6

AKS 3000 / AKS 3050
AKS 3000 and AKS 3050 is a series of absolute transmitters with high-level signal conditioned current output, developed to meet demands in A/C and refrigeration applications.
AKS 3000 and AKS 3050 utilizes the proved piezoresistive measuring principle, which has been used for decades in Danfoss pressure transmitters.The pressure reference is a sealed gauge. This means that atmospheric pressure variations have no influence on regulating accuracy. A must in accurate low pressure regulation.
AKS 3050 with integrated pulse-snubber is designed for use in hydraulic applications with severe medium influenes like cavitation, liquid hammer or pressure peaks and offer a reliable pressure measurement, even under harsh environmental conditions.
All materials in contact with the refrigerant and materials for the housing are AISI 316L stainless steel. No soft gaskets, all environmental sealings are made through laser weldings only.
AKS 3000 and AKS 3050 has a 4 – 20 mA output, and is available with spade terminals for EN 175301-803 plug.
AKS 32 / AKS 33
AKS 32 and AKS 33 are pressure transmitters that measure a pressure and convert the measured value to a standard signal:
- 1 – 5 V DC or 0 – 10 V DC for AKS 32
- 4 – 20 mA for AKS 33
- Air conditioning systems
- Refrigeration plant
- Process control
- Laboratories
- 1 – 5 V DC or 0 – 10 V DC for AKS 32

AKS 32R / AKS 2050
AKS 32R and AKS 2050 are pressure transmitters designed for refrigeration, air conditioning, and industrial process systems. The transmitters convert measured pressure into a linear electrical output signal for system control and monitoring. AKS 32R uses a ratiometric output signal referenced to the supply voltage, supporting integration with ratiometric A/D converters. The transmitters are designed for operation in systems using standard refrigerants, including ammonia and CO2. The mechanical design supports reliable operation in environments exposed to vibration, shock, and pressure surges.

DST P110
The Danfoss Sensor Technology (DST) P110 is a compact & cost effective pressure transmitter that uses MEMS‑based pressure sensing in a welded stainless‑steel interface compatible with all refrigerants. The integrated electronics provide diagnostic capability and stable measurement for OEM installation.

DST P310
The DST P310 pressure sensor is equipped with a powerful ARM processor enabling enhanced calibration accuracy and self diagnostic features. This hermetically sealed sensor is suitable for use with all refrigerants and can be applied to the most demanding of applications, such as :
- Chillers
- Transport refrigeration
- Commercial refrigeration
- Variable speed HVAC
- Heat pumps
- Food Retail
A robust design with an excellent vibration stability and a high degree of EMC / EMI protection equip the pressure transmitter to meet the most demanding refrigeration requirements.
- Chillers