Pilot control valves
Product types shown: 4

PCVD
The pilot valve maintains the differential pressure over the main controller. By this action also flow through a bypass changes and therefore (-p) at the throttling element. Pressure changes from inlet pipe (+p) and from throttling element (-p) are being transferred through the impulse tubes to the main actuator chambers and act on control diaphragm.

PCVP
Pilot-controlled differential pressure controller is a self-acting differential pressure controller primarily for use in district heating, district cooling or in industrial systems as well. It can be flow and return mounted in applications with and without heat exchanger like large substations and distribution stations.
The controller consist of main controller, installed in main pipe, and pilot controller and with a throttling element, both installed in bypass.
Setting is done on pilot controler.
PCVPQ
Pilot-controlled flow and differential pressure controller is a self-acting differential pressure controller primarily for use in district heating, district cooling or in industrial systems as well. It can be flow and return mounted in applications with and without heat exchanger like large substations and distribution stations. The control function of the PCVPQ controller is defined by the control function of the pilot controller. Setting of flow is done on main controler, setting of differential pressure is done on the pilot controller.