AVP/ AVP-F (PN 16)
AVP(-F) is a self-acting differential pressure controller primarily for use in district heating systems. The controller closes on rising differential pressure. The controller has a control valve, an actuator with one control diaphragm and handle for differential pressure setting (fixed setting version is without handle).
Features and benefits
- Provides automatic control to maintain stable differential pressure in systems.
- Available in adjustable or fixed settings for flexible application needs.
- Suitable for water and glycolic systems up to 150 °C.