Temperaturna stikala
Product types shown: 5

CAS
The CAS Series consists of a series of pressure controlled switches and temperature controlled switches. In this series, special attention has been given to meeting demands for a high level of enclosure, robust and compact construction and resistance to shock and vibration. The series is suitable for use in alarm and regulation systems in factories, diesel plants, compressors, power stations and on board ships

KP
KP pressure switches play a crucial role in safeguarding refrigeration systems by preventing excessively high discharge pressures, low suction pressures, and controlling the start/stop functions of compressors. Additionally, they efficiently operate air-cooled condenser fans. With their excellent electro-mechanical functionality, KP switches deliver accurate and reliable performance. Featuring a single-pole switch changeover (SPDT), they can directly control single-phase AC motors up to 2 kW, making them a dependable choice for diverse refrigeration applications.

KPS
The KPS Series consists of a series of pressure and temperature controlled switches. In this series, special attention has been given to meeting demands for a high level of enclosure, robust and compact construction, and resistance to shock and vibration.
For KPS pressure switches the position of the contacts depends on the pressure in the inlet connection and the set scale value.
For KPS thermostats the position of the contacts depends on the temperature of the sensor and the set scale value.
The series covers most outdoor as well as indoor application requirements and is suitable for use in monitoring alarm and control systems in factories, diesel plants, compressors, power stations and on board ships.
MBC 8000 / MBC 8100
MBC 8000 and MBC 8100 thermostats designed for use in severe industrial and marine applications where space and reliability are the most important features. MBC 8100 have all international marine approvals. The MBC thermostats are designed according to our block design to survive in the harsh conditions known from machine rooms among others. MBC 8000 and MBC 8100 have high vibration resistance.

RT
RT thermostats incorporate a temperature controlled, single-pole change over switch where the contact position depends on the temperature of the sensor and the set scale value. The RT series consists of thermostats with room sensors, duct sensors and capillary tube sensors for general industrial and marine applications.