Danfoss logo
VXe Solo H OP HT-product-category

VXe Solo H OP HT

The VXe Solo H OP HT (ECL310) is a fully insulated substation for indirect heating with one heating circuit featuring high performanceand simple operation.

Features and benefits

  • Connectivity with LeanHeat Monitor for monitoring and remote setting
  • Fully insulated with very low heat losses
  • Indirect heating, 1 HE circuit
  • Customer-specific solutions, specially adapted to the applicable technical regulations
  • Ensuring the lowest return temperature by special Danfoss technologies exclusively developed for substations
  • Advanced electronic control of heating (HE) with weather compensation and remote access possibility
  • Capacity: 25 -47 kW HE
  • Minimum space required for installation
  • Primary pipes are welded. All other pipes and plate heat exchanger are made of stainless steel AISI316/314, connections with EPDMgaskets
  • Dezincification-free brass CuZn39Pb3