Termostatska radiatorska glava
Product types shown: 2

Danfoss Ally™
The Danfoss Ally™ Radiator Thermostat is a connected radiator thermostat for the residential use.
The Danfoss Ally™ Radiator Thermostat is battery powered, compact and easy to operate with a manual hand wheel and single button. The Danfoss Ally™ Radiator Thermostat is a Zigbee Certified Product, compatible withthe Danfoss Ally™ Gateway and with the third party certified systems using a Zigbee technology.
The Danfoss Ally™ Radiator Thermostat is easy to install, in just 30 seconds! The adapters are available for all thermostatic valves manufactured by Danfoss and most other radiator valve manufacturers.
Danfoss Ally™ Room Sensor
The Danfoss Ally™ Room Sensor is an indoor electronic sensor for measuring room temperature and humidity.
The room sensor is a part of the Danfoss Ally™ system, which is used for wireless linking and controlling of heating systems in a residential and light commercial buildings.
The Danfoss Ally™ Room Sensor has a built-in temperature and humidity sensor, which measures ambient temperature and humidity. It allows you to increase the indoor comfort and control the heating in the room where installed.
The Danfoss Ally™ Room Sensor is a Zigbee certified product, compatible with the Danfoss Ally™ Gateway and with the third party certified systems using a Zigbee technology. It is a battery powered device, compact, easy to install and an ideal for the covered radiators as an external temperature measurement solution.