Danfoss logo
Hermetično recipročno-product-category

Hermetično recipročno

Hermetic reciprocating compressors are positive displacement compressors used in commercial refrigeration and HVAC systems where wide operating envelopes, refrigerant flexibility, and dependable performance are required.
Compression is achieved through a piston-cylinder mechanism driven by an electric motor within a sealed housing. This design provides:

  • Broad operating flexibility
  • Wide refrigerant compatibility
  • Suitability for standalone and multiplex systems
  • Proven performance across refrigeration applications

The Danfoss portfolio includes fixed-speed and variable-speed compressor families covering high-, medium-, and low-temperature refrigeration applications.

Features and benefits

  • Wide operating envelope
  • Broad refrigerant compatibility
  • Robust design for demanding applications
  • Suitable for standalone and multiplex systems
  • Variable-speed capability in selected ranges (VTZ)
  • Proven performance in commercial refrigeration

Product types shown: 18