EV227B-product-category

EV227B

EV227B is a servo-operated 2/2-way solenoid valve programme, designed with diaphragm in softer material and with stronger armature spring for optimum closing at low pressure differences.

Features and benefits

  • For neutral brines
  • Clip on coil
  • Ambient temperature: Up to 50 °C
  • Coil enclosure: Up to IP67
  • Stainless steel screws for optimum corrosion resistance