EV224B-product-category

EV224B

EV224B for compressed air, is a high pressure indirect servo-operated 2/2-way solenoid valve with working pressure up to 40 bar, medium temperature up to 60 °C and available in NC and NO versions.
Built-in pilot filter as standard, replaceable equalizing orifice, enclosures up to IP67 (depending on coil) ensure a reliable and satisfactory function.

Features and benefits

  • For compressed air and compressed air with mineral oil
  • Ambient temperature: Up to 60 °C
  • Coil enclosure: Up to IP67
  • Clip on coil
  • Built in filter for protection of pilot system